Low Voltage CMOS Octal Buffer Flow Through Pinout

Active

Overview

The MC74LCX541 is a high performance, non-inverting octal buffer operating from a 2.3 to 3.6V supply. This device is similar in function to the MC74LCX244, while providing flow through architecture. High impedance TTL compatible inputs significantly reduce current loading toinput drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX541 inputs to besafely driven from 5V devices. The MC74LCX541 is suitable for memory address driving and all TTL level bus oriented transceiver applications.

Current drive capability is 24mA at the outputs. The Output Enable(OE1bar, OE2bar) inputs, when HIGH, disables the output by placing them in a HIGH Z condition.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant - Interface Capability With 5V TTL Logic
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0V
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current in All Three Logic States (10mA)
    Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to MC74LCX541

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX541DTG

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

8

3-State

2

3.6

6.5

24

$0.4708

More Details

MC74LCX541DTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

2

3.6

6.5

24

$0.3996

More Details

MC74LCX541DWG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

2

3.6

6.5

24

$0.5075

More Details

MC74LCX541DWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

2

3.6

6.5

24

$0.5075

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.