Octal 3-State Non-inverting Buffer/Line Driver/Line Receiver, TTL Level

Active

Overview

High-Performance Silicon-Gate CMOS

T he MC74HCT541A is identical in pinout to the LS541. This device may be used as a level converter for interfacing TTL or NMOS outputs to high speed CMOS inputs.

The HCT541A is an octal non-inverting buffer/line driver/line receiver designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. This device features inputs and outputs on opposite sides of the package and two ANDed active-low output enables.

  • Output Drive Capability: 15 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5V
  • Low Input Current: 1mA
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 134 FETs or 33.5 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT541A

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

┗

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT541ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

30

6

$0.1969

More Details

MC74HCT541ADWG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

30

6

$0.3939

More Details

MC74HCT541ADWR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

30

6

$0.308

More Details

NLV74HCT541ADTRG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT541ADWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

8

3-State

4.5

5.5

30

6

Price N/A

More Details

NLV74HCT541ADWRG

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

30

6

Price N/A

More Details

NLVHCT541ADTR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

8

3-State

4.5

5.5

30

6

Price N/A

More Details

NLVHCT541ADWR2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

8

3-State

4.5

5.5

30

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.