Hex Inverter with Schmitt Trigger Input

Active

Overview

High-Performance Silicon-Gate CMOS

The MC74HCT14A may be used as a level converter for interfacing TTL or NMOS outputs to high-speed CMOS inputs.

The HCT14A is identical in pinout to the LS14.

The HCT14A is useful to "square up" slow input rise and fall times. Due to the hysteresis voltage of the Schmitt trigger, the HCT14A finds applications in noisy environments.

  • Output Drive Capability: 10 LSTTL Loads
  • TTL/NMOS-Compatible Input Levels
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 72 FETs or 18 Equivalent Gates
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74HCT14A

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT14ADG

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

6

CMOS

4.5

5.5

32

4

$0.2464

More Details

MC74HCT14ADR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

4.5

5.5

32

4

$0.1325

More Details

MC74HCT14ADR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

4.5

5.5

32

4

$0.1263

More Details

MC74HCT14ADTR2G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

4.5

5.5

32

4

$0.196

More Details

MC74HCT14ADTR2G-Q

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

4.5

5.5

32

4

$0.196

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.