Hex Schmitt Inverter

Active

Overview

The VHCT14A is an advanced high speed CMOS Hex Schmitt Inverter fabricated with silicon gate CMOS technology. The VHCT14A contains six independent inverters which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. Protection circuits ensure that 0V to 7V can be applied to the input pins without regard to the supply voltage and to the output pins with VCC = 0V. These circuits prevent device destruction due to mismatched supply and input/output voltages. This device can be used to interface 3V to 5V systems and two supply systems such as battery backup.

  • This product is general usage and suitable for many different applications.
  • High speed: tPD = 5.0 ns (typ) at TA = 25°C
  • High noise immunity: VIH = 2.0V, VIL = 0.8V
  • Power down protection is provided on all inputs and outputs
  • Low noise: VOLP = 1.0V (max)
  • Low power dissipation: ICC = 2 µA (max) @ TA = 25°C
  • Pin and function compatible with 74HCT14

Tools and Resources

Product services, tools and other useful resources related to 74VHCT14A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT14AM

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

6

CMOS

4.5

5.5

6.5

8

Price N/A

More Details

74VHCT14AMTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

6

CMOS

4.5

5.5

6.5

8

Price N/A

More Details

74VHCT14AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

4.5

5.5

6.5

8

$0.1216

More Details

74VHCT14AMX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

4.5

5.5

6.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.