Hex Schmitt Inverter

Active

Overview

The VHC14 is an advanced high speed CMOS Hex Schmitt Inverter fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. Pin configuration and function are the same as the VHC04 but the inputs have hysteresis between the positive-going and negative-going input thresholds, which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals, thus providing greater noise margin than conventional inverters. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 5.5 ns (typ) at VCC = 5V
  • Low power dissipation: ICC = 2 µA (Max) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (Min)
  • Power down protection is provided on all inputs
  • Low noise: VOLP = 0.8V (Max)
  • Pin and function compatible with 74HC14

Tools and Resources

Product services, tools and other useful resources related to 74VHC14

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC14M

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

No

6

CMOS

2

5.5

5.5

8

Price N/A

More Details

74VHC14MTC

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

TUBE

2350

No

6

CMOS

2

5.5

5.5

8

Price N/A

More Details

74VHC14MTCX

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

6

CMOS

2

5.5

5.5

8

$0.1585

More Details

74VHC14MX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

6

CMOS

2

5.5

5.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.