Low-Voltage 1.8/2.5/3.3 V 16-Bit Buffer With 3.6 V-Tolerant Inputs and Outputs (3-State, Non-Inverting)

Last Shipments

Overview

The 74VCX16244 is an advanced performance, non-inverting 16-bit buffer. It is designed for very high-speed, very low-power operation in 1.8 V, 2.5 V or 3.3 V systems.

When operating at 2.5 V (or 1.8 V) the part is designed to tolerate voltages it may encounter on either inputs or outputs when interfacing to 3.3 V busses. It is guaranteed to be over-voltage tolerant to 3.6 V.

The 74VCX16244 is nibble controlled with each nibble functioning identically, but independently. The control pins may be tied together to obtain full 16-bit operation. The 3-state outputs are controlled by an Output Enable (OEnbar) input for each nibble. When OEnbar is LOW, the outputs are on. When OEnbar is HIGH, the outputs are in the high impedance state.

  • Designed for Low Voltage Operation: VCC = 1.65–3.6 V
  • 3.6 V Tolerant Inputs and Outputs
  • High Speed Operation: 2.5 ns max for 3.0 to 3.6 V
    3.0 ns max for 2.3 to 2.7 V
    6.0 ns max for 1.65 to 1.95 V
  • Static Drive: +/-24 mA Drive at 3.0 V
    +/-18 mA Drive at 2.3 V
    +/-6 mA Drive at 1.65 V
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impedance When VCC = 0 V
  • Near Zero Static Supply Current in All Three Logic States (20 mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds +/-250 mA @ 125°C
  • ESD Performance: Human Body Model >2000 V; Machine Model >200 V
  • All Devices in Package TSSOP are Inherently Pb-Free

Tools and Resources

Product services, tools and other useful resources related to 74VCX16244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX16244MTDX

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

1.65

3.6

3

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.