Low Voltage 16-Bit Buffer/Line Driver with 5V Tolerant Inputs and Outputs

Overview

The LCXZ16244 contains sixteen non-inverting buffers with 3-STATE outputs designed to be employed as a memory and address driver, clock driver, or bus oriented transmitter/receiver. The device is nibble controlled. Each nibble has separate 3-STATE control inputs which can be shorted together for full 16-bit operation. When VCC is between 0 and 1.5V, the LCXZ12644 is in the high impedance state during power up or power down. This places the outputs in high impedance (Z) state preventing intermittent low impedance loading or glitching in bus oriented applications. The LCXZ16244 is designed for low voltage (2.7V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The LCXZ16244 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • Guaranteed power up/down high impedance
  • Supports live insertion/withdrawal
  • 2.7V-3.6V VCC specifications provided
  • 4.5 ns tPD max (VCC = 3.0V), 20 µA ICC max
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA) (Preliminary)

Tools and Resources

Product services, tools and other useful resources related to 74LCXZ16244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCXZ16244MTDX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

No

16

3-State

2.7

3.6

4.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.