Fully-Configurable Port Companion for Displays

Consult Sales Office

Overview

The NLPS591 is a fully−configurable port companion for display applications. The device supports 4 externally selectable modes: (1) 4−Ch autosensing logic level translator mode, (2) CRT mode, (3) HDMI mode and (4) DisplayPort (DP) mode. The device provides switchable power to the connected display and the level shifting necessary for the different display modes. It also provides high−level ESD protection on the connector side.

  • Computing
  • Display port
  • Smartphones
  • Video Ports
  • Modes supported: 4−Ch Logic Level Translator (LT) Mode; CRT Mode; HDMI Mode; DisplayPort (DP) Mode
  • Wide VCCA Operating Range: 1.65 V to 5.5 V
  • Wide VIN Range: 3.0 to 5.5 V (Power Modes); 1.65 V to 5.5 V (Level Translator Mode)
  • Low RDSON Load Switch: 300 m @ VIN = 3.3 V
  • Soft−start Control for Load Switch
  • Protection Provided: Overcurrent, Overvoltage, Backdrive
  • Power Consumption: < 10 mW with Load Switch On; < 1 mW with Load Switch Off
  • High Drive VESA−compliant Translator SYNC Level Translators in CRT Mode
  • Integrated Pull−ups for the Autosensing Bidirectional Translators
  • Low Input Capacitance for Translator Inputs: CIN < 10 pF
  • Small, Space Saving Package: 1.8 mm x 2.6 mm WQFN16
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NLPS591

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLPS591MNTWG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

4

7

Fully-Configurable

130

40

1.65

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.