0.5 Ohm Popless Dual SPDT Analog Switch

Overview

The NLAS6234 is a DPDT switch featuring Popless noise suppression circuitry designed to prevent pass through of undesirable transient signals known as pops. Intended for audio systems within portable applications, it provides protection against audible pops that are generated when switching between two different audio sources, such as an amplifier and a CODEC. The NLAS6234 incorporates two double throw switches controlled by a single select line which allows the system controller to simultaneously switch between two sets of signal lines. The Popless noise suppression circuitry controls the ON and OFF times that define the time interval when switching between the normally open (NO) and normally closed (NC) terminals. This allows any pops to be dissipated within the system before the switch settles into a closed position. The NLAS6234 operates off of a single supply voltage, VCC. It is available in an ultra thin UQFN10 package.

  • Popless noise suppression circuitry designed to prevent pass through of undesirable transient signals known as pops.
  • Mobile Phones
  • Portable Devices
  • Popless Noise Suppression Circuitry
  • OVT up to +4.5 V on Control Pin
  • RON < 0.5 Ω Across BCC Range, Typical
  • THD < 0.02 %, Typical
  • Off Isolation = minus 70 dB, Typical
  • Crosstalk Attenuation < minus 70 dB, Typical
  • Ultra Small, Thin Package: 1.4 mm x 1.8 mm UQFN10
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NLAS6234

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.