Ultra-Low Resistance Dual SPDT Analog Switch

Overview

The NLAS4685 is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra-Low RON of 0.8 Ω, for the Normally Closed (NC) switch and for the Normally Opened switch (NO) at 2.7 V. This part also features guaranteed Break Before Make switching, assuring the switch never shorts the driver. The NLAS4685 is available in a 2.0 x 1.5 mm bumped die array, with a 3x4 arrangement of solder bumps. The pitch of the solder bumps is 0.5 mm for easy handling.

  • Speaker Switching
  • Power Switching (up to 100 mA)
  • Cell Phone
  • Ultra-Low Ron, < 0.8 Ω at 2.7 V
  • Threshold Adjusted to Function with 1.8 V Control at VCC = 2.7-3.3 V
  • Single Supply Operation from 1.8-5.5 V
  • Tiny 2x 1.5 mm Bumped die
  • Low Crosstalk, < 81 dB at 100 kHz
  • Full 0- VCC Signal Handling Capability
  • High Isolation, -64 db at 100 kHz
  • Low Standby Current <50 nA
  • Low Distortion < 0.14% THD
  • Ron Flatness of 0.15 Ω
  • Pin for Pin Replacement for MAX4685

Tools and Resources

Product services, tools and other useful resources related to NLAS4685

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.