5 Ω SPDT Switch

Active

Overview

The NL5S4257B and NL5S4257C are 5 Ω SPDT analog switches with soft−start feature. The devices are designed for a wide operating voltage range.

  • Cell Phone Speaker/Microphone Switching
  • RF PA Routing
  • Cell Phones/Tablets/IoT market
  • Wide VCC Operating Range: 1.65 V to 5.5 V
  • OVT up to +5.5 V for Control pin
  • RON: Typically < 5 ohm at VCC = 4.5 V
  • Rail−to−Rail Input/Output
  • This Device is Pb−Free, Halogen Free/BFR Free and is RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NL5S4257

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NL5S4257CDFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

2

SPDT

5

16

1.65

5.5

$0.2049

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.