High-Speed 4:1 USB2.0 / Mobile High-Definition Link (MHL™) Switch

Overview

The FSA3341 is a bi-directional, low-power, high-speed, 4:1, USB2.0 and MHL™. Configured as a Double-Pole, Four-Throw (DP4T) switch; it is optimized for switching between high- or full-speed USB and Mobile High-Definition Link sources (MHL Rev. 2.0 specification). In addition, either USB 2.0 path can be used as a UART paths.
The FSA3341 contains circuitry on the switch I/O pins, for applications where the VCC supply is powered off (VCC = 0 V), that allows the device to withstand an over-voltage condition. This switch is designed to minimize current consumption even when the control voltage applied to the control pins is lower than the supply voltage (VCC). This is especially valuable in mobile applications, such as cell phones, allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, digital cameras, and notebook computers.

  • Mobile Handsets
  • PMP/MP3 Players
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • Storage & Peripherals
  • Consumer Appliances
  • Placeholder
  • Low On Capacitance: 4.2 pF / 5 pF MHL / USB (Typical)
  • Low Power Consumption: 30 μA Maximum
  • Supports MHL Rev. 2.0
  • Three USB2.0 Paths
  • MHL Data Rate: 4.0 Gbps
  • Packaged in 16-Lead UMLP (1.8 x 2.6 mm)
  • IEC 61000-2-4 Level-4 ESD Tolerance
  • Over-Voltage Tolerance on All USB Ports: Up to 5.25 V without External Components

Tools and Resources

Product services, tools and other useful resources related to FSA3341

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.