EEPROM Serial 1-Kb Microwire - Automotive Grade, Wettable Flank UDFN Package

Active

Overview

The NV93C46WF is an Automotive Grade, 1-Kb Microwire Serial EEPROM memory device which is configured as either 64 registers of 16 bits (ORG pin at VCC) or 128 registers of 8 bits (ORG pin at GND) in a Wettable Flank UDFN Package. Each register can be written (or read) serially by using the DI (or DO) pin. The NV93C46WF features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.

  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 2.5 V to 5.5 V Supply Voltage Range
  • Wettable Flank UDNF-8 package allows Auto Optical Insepction
  • High Speed Operation: 2 MHz
  • Selectable x8 or x16 Memory Organization
  • Self-Timed Write Cycle with Auto-Clear
  • Sequential Read
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NV93C46WF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV93C46BMUW3VTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

1 kb

128k x 8

MicroWire

2000

250

2.5

5.5

VCC

5

1

-40

125

1M

-

$0.2171

More Details

NV93C46RBMUW3VTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

1 kb

128k x 8

MicroWire

2000

250

2.5

5.5

VCC

5

1

-40

125

1M

-

$0.3117

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.