EEPROM Serial 32-Kb SPI - Automotive Grade 1 (+125°C)

Active

Overview

NV25320LV is a EEPROM Serial 32-Kb SPI - Automotive Grade 1 device internallyorganized as 4Kx8 bits. It features a 32−byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25xxxLV device. The device features software and hardware write protection, including partial as well as full array protection. Byte Level On−Chip ECC (Error Correction Code) makes the device suitable for high reliability applications. The device offers an additional Identification Page which can be permanently write protected.

  • Door module
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Electric steering control unit, ESL
  • Integrated navigation and infotainment systems
  • Automotive Temperatures Grade1: -40°C to +125°C/VCC = 1.7 V to 5.5 V
  • SOIC and TSSOP 8-Lead and Wettable Flank UDFN 8−pad Packages
  • 20/ 10 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 32-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 200 Year Data Retention
  • Additional Identification Page with Permanent Write Protection
  • NV Prefix for Automotive and Other Applications Requiring Site andChange Control
  • Program/Erase Cycles: 4,000,000 at 25°C; 1,200,000 at +85°C; 600,000 at +125°C;
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NV25320LV

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV25320DTVLT3G

Loading...

Active

View__CAD

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

SPI

20000

75

1.7

5.5

VCC

10

3

-40

125

4M

Block Write Protection

$0.3739

More Details

NV25320DWVLT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

SPI

20000

75

1.7

5.5

VCC

10

3

-40

125

4M

Block Write Protection

$0.2008

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.