EEPROM Serial 32-Kb I2C - Automotive Grade

Active

Overview

The NV24C32LV is a 32 Kb CMOS Serial EEPROM device, internally organized as 8192 words of 8 bits each.It features a 32−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.

  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • 1.7 V to 5.5 V Supply Voltage Range
  • 32−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Automotive Grade 1 Temperature Range
  • UDFN-8 Wettable Flank Package
  • This Device is Pb−Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NV24C32LV

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV24C32DTVLT3G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

I2C

1000

400

1.7

5.5

VCC

2

1

-40

125

1M

-

$0.3803

More Details

NV24C32DWVLT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

I2C

1000

400

1.7

5.5

VCC

2

1

-40

125

1M

-

$0.2632

More Details

NV24C32MUW3VLTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

I2C

1000

400

1.7

5.5

VCC

2

1

-40

125

1M

-

$0.3561

More Details

NV24C32UVLT2G

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

Yes

CMOS

32 kb

4k x 8

I2C

1000

400

1.7

5.5

VCC

2

1

-40

125

1M

-

$0.2469

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.