EEPROM Serial 8-Kb I2C - Automotive Grade

Active

Overview

The NV24C08 is a EEPROM Serial 8-Kb I2C - Automotive Grade device organized internally as 64 pages of 16 bytes each. This device support both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

External address pins make it possible to address up to two NV24C08 devices on the same bus.

  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine control unit
  • Engine Start/Stop control unit
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Body computer & energy management unit
  • Motor Vehicles
  • Automotive Temperature Grade 1 (-40°C to +125°C)
  • 2.5 V to 5.5 V Supply Voltage Range
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Supports Standard and Fast I2C Protocol
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • NV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention

Tools and Resources

Product services, tools and other useful resources related to NV24C08MUW

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

NV24C08MUW3VTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

CMOS

8 kb

1k x 8

I2C

1000

0.45

1.7

5.5

VCC

2

0.5

-40

125

1M

-

$0.1653

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.