256 Kb I2C CMOS Serial EEPROM in WLCSP Package

Active

Overview

The N24C256 is a 256 Kb Serial CMOS EEPROM, internallyorganized as 32768 words of 8 bits each.They feature a 64-byte page write buffer and support both theStandard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2Cprotocol.The Write Protect input allows hardware protection for the memoryarray. The A2 input allows two N24C256 devices to be connected tothe same bus.

  • Mobile phone camera
  • Mobile phone
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Two Selectable I2C Device Addresses
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 64-byte Page Write Buffer
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range: −40°C to +85°C
  • Ultra-thin 6-ball WLCSP Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to N24C256

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24C256C6DYT3G

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

DSFTP

5000

Yes

CMOS

256 kb

32k x 8

Serial 8-bit

1000

3500

1.7

5.5

VCC

2

2

-40

85

1M

-

$0.2132

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.