EEPROM Serial 4-Kb I2C, US 8-lead Package

Active

Overview

The N24C04 is a EEPROM Serial 4-Kb I2C, US 8-lead Package device organized internally as 32 pages of 16 bytes each. The device supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol.Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non−volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.External address pins make it possible to address up to four N24C04 devices on the same bus.

  • Parameters and Configuration Non-Volatile Storage
  • Data and Code Storage
  • Automotive Systems
  • Modems / Wireless LANs
  • Industrial Controls
  • Printers
  • Set Top Box
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cordless Phones
  • CRT / LCD Monitors
  • Digital Still Camera
  • DVD Players
  • Hard Disc Drives
  • Printers
  • Set Top Box
  • TV
  • Video Games
  • Vending Machines
  • Wireless LANs
  • 1.7 V / 1.6 V to 5.5 V Supply Voltage Range
  • 16−Byte Page Write Buffer
  • Fast Write Time (4 ms max)
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low power CMOS Technolog
  • More than 1,000,000 Program/Erase Cycles
  • 100 Year Data Retentio
  • Industrial and Automotive Grade 1 Temperature Rang
  • US 8−Lead Packag
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to N24C04

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

N24C04UDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

CMOS

4 kb

512 x 8

I2C

1000

450

1.7

5.5

VCC

1

0.5

-40

85

1M

-

Price N/A

More Details

N24C04UVTG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

Yes

CMOS

4 kb

512 x 8

I2C

1000

450

1.8

5.5

VCC

2

0.5

-40

125

1M

-

$0.1715

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.