EEPROM Serial 8-Kb Microwire

Last Shipments

Overview

The CAT93C76B is an 8-Kb Microwire Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC or Not Connected) or 8 bits (ORG pin at GND). Each register can be written (or read) serially by using the DI (or DO) pin. The CAT93C76B is manufactured using onsemi's advanced CMOS EEPROM floating gate technology. The device is designed to endure 1,000,000 program/erase cycles and has a data retention of 100 years. The device is available in 8-pin PDIP, SOIC, TSSOP, MSOP, and 8-pad UDFN packages.

  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • Cellular Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • Cordless Phones
  • Hard Disk Drives
  • Graphic Cards
  • DRAM Modules
  • DVD Players
  • Health Meters
  • Industrial Controls
  • CDRW
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • TV
  • Smart Phones
  • Printers
  • Set Top Box
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Wireless LANs
  • Video Tape Recorder
  • Vending Machines
  • High Speed Operation: 4 MHz (5 V), 2 MHz (1.8 V)
  • Supply Voltage Range: 1.8 V to 5.5 V (-40°C to +125°C)1.65 V to 5.5 V (-20°C to +85°C)
  • Selectable x8 or x16 Memory Organization
  • Selftimed Write Cycle with Auto-clear
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Ranges
  • Sequential Read
  • 8-pin SOIC, TSSOP and 8-Pad UDFN Packages
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to CAT93C76B

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAT93C76BHU4I-GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

CMOS

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

VCC

5

2

-40

125

1M

-

Price N/A

More Details

CAT93C76BVI-GT3

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

VCC

5

2

-40

125

1M

-

Price N/A

More Details

CAT93C76BYI-GT3

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

8 kb

8k x 8

MicroWire

4000

100

1.85

5.5

VCC

5

2

-40

125

1M

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.