512 Kb Serial CMOS EEPROM, internally organized as 65,536 words of 8 bits each.

Active

Overview

The CAT24C512C8UTR is a 512 Kb Serial CMOS EEPROM, internally organized as 65,536 words of 8 bits each. It features a 128−byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast−Plus (1 MHz) I2C protocol. Write operations can be inhibited by taking the WP pin High (this protects the entire memory). External address pins make it possible to address up to eight CAT24C512C8UTR devices on the same bus. On−Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

  • Wireless devices - Cell phones (Smartphone)
  • Smartphone
  • Wireless devices
  • Supports Standard, Fast and Fast−Plus I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 128−Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to CAT24C512C8UTR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAT24C512C8UTR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-8

1

260

REEL

5000

No

-

-

-

-

-

-

-

-

VCC

-

-

-

-

1M

-

$0.2911

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.