EEPROM Serial 2-Kb CPU Supervisor

Overview

The CAT1026 is a complete memory and supervisory solution for microcontroller-based systems. A EEPROM Serial 2-Kb CPU Supervisor and a system power supervisor with brown-out protection are integrated together in low power CMOS technology. Memory interface is via a 400 kHz I²C bus.
The CAT1026 provides a precision VCC sense circuit with five reset threshold voltage options that support 5.0 V, 3.3 V and 3.0 V systems. The power supply monitor and reset circuit protects memory and systems controllers during power up/down and against brownout conditions. If power supply voltages are out of tolerance reset signals become active preventing the system microcontroller, ASIC, or peripherals from operating.
The CAT1026 features two open drain reset outputs: one (RESET) drives high and the other (RESET) drives low whenever VCC falls below the threshold. Reset outputs become inactive typically 200 ms after the supply voltage exceeds the reset threshold value. With both active high and low reset signals, interface to microcontrollers and other ICs is simple. In addition, the RESET pin can be used as an input for push-button manual reset capability.
The CAT1026 provides an auxiliary voltage sensor input, VSENSE, which is used to monitor a second system supply. The auxiliary high impedance comparator drives the open drain output, VLOW, whenever the sense voltage is below 1.25 V threshold.
The on-chip 2k-bit EEPROM memory features a 16-byte page. In addition, hardware data protection is provided by a VCC sense circuit that prevents writes to memory whenever VCC falls below the reset threshold or until VCC reaches the reset threshold during power up.
Available packages include an 8-pin DIP, 8-pin SOIC, 8-pin TSSOP, 8-pin TDFN and 8-pin MSOP. The TDFN package thickness is 0.8 mm maximum. TDFN footprint is 3x3 mm.

  • Industrial control
  • Medical systems
  • Printers
  • Mass storage
  • Precision VCC power supply voltage supervisor
    5.0 V, 3.3 V and 3.0 V systems
    Five threshold voltage options
  • Additional voltage monitoring
    — Externally adjustable down to 1.25 V
  • Active high or low reset
    — Valid reset guaranteed to VCC = 1 V
  • 400 kHz I²C bus
  • 3.0 V to 5.5 V operation
  • Low power CMOS technology
  • 16-Byte page write buffer
  • Built-in inadvertent write protection
  • 1,000,000 Program/Erase cycles
  • Manual reset capability
  • 100 year data retention
  • 8-pin DIP, SOIC, TSSOP, MSOP or TDFN
    (3 x 3 mm foot-print) packages
    — TDFN max height is 0.8mm
  • Industrial and extended temperature ranges

Tools and Resources

Product services, tools and other useful resources related to CAT1026

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

┗

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAT1026WI-25-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026WI-28-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026WI-30-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026WI-45-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026YI-25-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026YI-28-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026YI-30-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026YI-42-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

CAT1026YI-45-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

2 kb

256 x 8

I2C

400

900

2.7

5.5

VCC

50

3

-40

85

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.