Video Amplifier, 4-Channel, with Load Detection and Signal Detection

Overview

The NCS2584 is a 4 channel high speed video driver with 6th order Butterworth Reconstruction filters on each channel. A first set of 3 channels has High Definition (HD) 34 MHz filters, one per channel. A fourth channel offers an extra driver for Cvbs type video signal with an 8 MHz filter. The NCS2584 is in fact a combination of a triple HD video driver plus a single Cvbs video driver. In addition, this four channel video driver integrates an auto shutdown function in order to detect the moment when the DAC is turned on or off. It also embeds a load detection to lower the power consumption when the TV is unplugged. To further reduce the layout and software complexity, the NCS2584 will automatically turn off without any external command. These features help significantly the systems like Blu-Ray players or Set Top Boxes to be in line with the restricting energy saving standards on standby modes. It is designed to be compatible with Digital to Analog Converters (DAC) embedded in most video processors. All channels can accept DC or AC coupled signals. In case of AC coupled inputs, the internal clamps are enabled. The outputs can drive both AC and DC coupled 150 ohms loads but also two loads of 150 ohms in parallel.

  • Home Theatre
  • Set Top Box
  • Blu-Ray Player
  • 3 High Definition Filters with 6th Order Butterworth Filter and
    34 MHz Bandwidth for YPbPr 1080i
  • One Cvbs Driver Including 6th Order Butterworth 8 MHz Filter
  • Integrated Automatic Shutdown Function to Improve Power Consumption Savings When the DAC is Off
  • Integrated Load Detection for TV Presence
  • Low Pin Count for Layout Simplification
  • Internal Fixed Gain: 6 dB +/-0.2
  • AC or DC Coupled Inputs and Outputs
  • Each channel Capable to Drive 2 Loads of 150 ohms in Parallel
  • Operating Supply Voltage Range: +3.3 V and 5.0 V
  • TSSOP14 Package

Tools and Resources

Product services, tools and other useful resources related to NCS2584

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

GBW Typ (MHz)

VCC Max (V)

ID Typ (mA)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2584DTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

8

5.5

40

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.