Four-Channel Video Driver, SD

Overview

The NCS2554 is a 4 channel high speed video driver with 6th order Butterworth Reconstruction filters on each channel. A first set of 3 channel has Standard Definition (SD) filters, one per channel, mainly used for YPbPr signals. A fourth channel offers an extra filter driver for driving Cvbs type video signal. The NCS2554 is in fact a combination of a triple SD video driver for YPbPr plus a single Cvbs video driver. It is designed to be compatible with Digital to Analog Converters (DAC) embedded in most video processors. To further reduce power consumption, 2 enable pins are provided one for the triple driver and another one for the single driver. All channels can accept DC or AC coupled signals. In case of AC coupled inputs, the internal clamps are enabled. The outputs can drive both AC and DC coupled 150 ohms loads.

  • Set Top Box Decoder
  • DVD Player / Recorder
  • 4Channel with per Channel a Selectable Sixth Order Butterworth 8 MHz Filter
  • Transparent Integrated Clamp
  • Internal Fixed Gain: 6 dB +/-0.2
  • AC or DC Coupled Inputs and Outputs
  • Each channel Capable to Drive 2 by 150 ohms Loads
  • Wide Operating Supply Voltage Range: +4.7 V to +5.3 V
  • TSSOP14 Package
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NCS2554

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

GBW Typ (MHz)

VCC Max (V)

ID Typ (mA)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2554DTBR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

No

4

8

5.5

40

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.