Power Operational Amplifier with thermal shutdown

Overview

The NCx5652 is a dual power operational amplifier with a versatile output stage configuration that allows conventional op-amp biasing or user tuning of efficiency, isolation, or current monitoring. Integrated flyback diodes protect the amplifiers during inductive load transients. Operating at supply voltages as low as 3.3 V, the NCx5652 is capable of delivering 500 mA of current while maintaining an excellent output swing. The integrated thermal shutdown circuit protects the NCx5652 from excessive power dissipation. A thermal warning flag is provided for external monitoring of the device, providing a flexible interface to a system’s microcontroller. This open-collector thermal flag output doubles as a -DISABLE input that can be used to tri-state both amplifier outputs under user control. The 12-pin UDFN 3x3 mm package provides thermal robustness while achieving space savings on high density PCBs.

  • Electrochromic Driver
  • Small DC Brush Motors
  • Telecom
  • Vcom Driver
  • LED String Driver
  • Seperate Supply Pins for Input and Output Stages
  • Wide Supply Voltage Operating Range
  • Thermal Shutdown
  • Thermal Flag
  • Thermal Flag Open Colletor Interface
  • High Current Drive: 500mA Continuous
  • Disable Function
  • 12-pin UDFN 3x3 mm Package
  • Wettable Flank Package
  • NCV Prefix

Tools and Resources

Product services, tools and other useful resources related to NCV5652

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS5652MUTWG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

Yes

No

2

3.3

13.2

7

15

0.35

1.5

500

2

-

550000

100

Bipolar

-40 to 125

$0.621

More Details

NCV5652MUTWG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-12

1

260

REEL

3000

Yes

No

2

3.3

13.2

4

15

0.35

1.5

500

2

-

550000

100

Bipolar

-40 to 125

$0.7013

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.