45 µV Offset, 0.4 µV/°C, Zero-Drift Operational Amplifier

Overview

The NCS21871, NCS21872 and NCS21874 family of zero−drift op amps feature offset voltage as low as 45 µV over the 1.8 V to 5.5 V supply voltage range.

Product Family:

  NCS21871 NCS21872 NCS21874
Channel 1 2 4
Packages SC-70-5, SOT23-5 SOIC-8, Micro-8, uDFN-8 SOIC-14

  • Signal Conditioning
  • Low Side Current Sensing
  • Bridge Sensors
  • Industrial
  • Automotive
  • Consumer
  • Low Input Offset Voltage of 45 µV
  • Low Input Offset Drift over Temperature and Time of 0.4 µV/°C
  • Automotive AEC-Q100 Qualified
  • Low Supply Current: 17 µA (typ at 3.3 V)
  • Rail−to−Rail Input and Output
  • Excellent low frequency (< 1kHz) noise

Tools and Resources

Product services, tools and other useful resources related to NCS21871

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS21871SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Input/Output

1

1.8

5.5

0.028

0.045

0.35

0.1

5

0.4

62

60

111

CMOS

-40 to 125

$0.2128

More Details

NCS21871SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Yes

Input/Output

1

1.8

5.5

0.028

0.045

0.35

0.1

5

0.4

62

60

111

CMOS

-40 to 125

$0.2128

More Details

NCV21871SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Input/Output

1

1.8

5.5

0.028

0.045

0.35

0.1

5

0.4

62

60

111

CMOS

-40 to 125

$0.2898

More Details

NCV21871SQ3T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Yes

Input/Output

1

1.8

5.5

0.028

0.045

0.35

0.1

5

0.4

62

60

111

CMOS

-40 to 125

$0.2185

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.