Precision Operational Amplifier with ENABLE, 10µV, Zero-Drift, 1.8V to 5.5V Supply, 1.5 MHz

Active

Overview

The NCS21801/2/3/4 are precision op amps featuring low input offset voltage and low offset drift over time and temperature. The common mode voltage range extends 100mV beyond the supply rails, which makes it suitable for both high−side and low−side current sensing applications. The NCS21801/2/3/4 are available in single and Single with Enable configurations. All versions are specified for operation from −40°C to +125°C. NCV prefix parts are automotive grade 1 qualified and offer performance over the extended temperature range from −40°C to +150°C.

  • Current Sensing
  • Difference Amplifier
  • Instrumentation
  • Power Management
  • Power Supplies
  • Motor Control
  • Battery Management Systems
  • Industrial Automation
  • Low Input Offset Voltage: 10µV
  • Low Offset Voltage Drift: 5nV/C
  • Extended Supply Voltage Range:1.8V to 5.5V. As low as 1.6V ( 0 to 85C),
  • Quiescent Current: 95uA max
  • Integrated EMI Filters
  • External Enable Pin: Shutdown Current: 300nA (max)

Tools and Resources

Product services, tools and other useful resources related to NCS21803

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS21803SQT2G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Input/Output

1

1.8

5.5

0.95

0.01

1.5

0.7

30

0.05

42

2

113

CMOS

-40 to 125

$0.4427

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.