Operation Amplifier, Single-Channel

Overview

LM321 is a general purpose, single channel op amp with internal compensation and a true differential input stage. This op amp features a wide supply voltage ranging from 3 V to 32 V for single supplies and ±1.5 to ±16 V for split supplies, suiting a variety of applications. LM321 is unity gain stable even with large capacitive loads up to 1.5 nF. LM321 is available in a space-saving TSOP−5/SOT23−5 package.

  • Gain Stage
  • Active Filter
  • Signal Processing
  • Wide Supply Voltage Range: 3 V to 32 V
  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Low Input Bias Currents
  • Internally Compensated
  • Single and Split Supply Operation
  • Unity Gain Stable with 1.5 nF Capacitive Load

Tools and Resources

Product services, tools and other useful resources related to LM321

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

LM321SN3T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

No

No

1

3

32

0.25

9

0.75

0.3

30

7

40

-10000

100

Bipolar

-40 to 125

$0.0795

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.