Current Sensor Amplifier, High-Side

Last Shipments

Overview

The FAN4010 is a high-side current sensor amplifier designed for battery-powered systems. Using the FAN4010 for high-side power-line monitoring does not interfere with the battery charger’s ground path. The FAN4010 is designed for portable PCs, cellular phones, and other portable systems where battery/DC power-line monitoring is critical.
To provide a high level of flexibility, the FAN4010 functions with an external sense resistor to set the range of load current to be monitored. It has a current output that can be converted to a ground-referred voltage with a single resistor, accommodating a wide range of battery voltages and currents. The FAN4010 features allow it to be used for gas gauging as well as uni-directional or bi-directional current monitoring.

  • External AC-DC Merchant Power Supply - Wireless Communications
  • Other Wireless Communications
  • DSC
  • Mobile Handsets
  • Portable PCs
  • Video Game Console
  • PMP/MP3 Players
  • Low-Cost, Accurate, High-Side Current Sensor
  • Output Voltage Scaling
  • 3.5 µA Quiescent Current
  • -0.2% Accuracy
  • Up to 2.5 V Sense Voltage
  • 2 V to 6 V Supply Range
  • 2 µA Typical Offset Current

Tools and Resources

Product services, tools and other useful resources related to FAN4010

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

FAN4010IL6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

1

-

±2.5

2

6

0 to 6.3

0.0035

2

-

-

-40 to +85

~NA~

Price N/A

More Details

FAN4010IL6X-F113

Loading...

Lifetime

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

1

-

±2.5

2

6

0 to 6.3

0.0035

2

-

-

-40 to +85

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.