Headset Detection Interface with Send/End Detect

Obsolete

Overview

The NCS2302 is a compact and cost effective headset detection interface IC. It integrates several circuit blocks to detect the presence of a stereo headset with a microphone and whether the send/end button has been pressed. The NMOS transistor on the MIC pin mutes the signal when the headset is not present. The built in resistor divider provides the reference voltage for detecting the left audio channel. When L_DET and GND_DET are pulled low, the logic low output of the OR gate indicates the headset has been connected properly and the MIC pull−down is disabled. A comparator is integrated for detecting the send/end button press. The NCS2302 comes in a space−savingUQFN10 package (1.4 x 1.8 mm).

  • Headset Detection
  • Send/End Button Press Detection
  • Cell Phones, Smartphones
  • Tablets
  • Notebooks
  • Wide Supply Voltage for Headset Detection Circuit: VDD = 1.6 V to 2.5 V
  • Wide Supply Voltage for S/E Comparator Circuit: VDD2 = 1.6 V to 2.8 V
  • Low Quiescent Supply Current: 17 µA typical
  • Low Impedance MIC Pull−Down: RDS(ON) = 0.45 Ω Typical
  • Space Saving UQFN10 Package

Tools and Resources

Product services, tools and other useful resources related to NCS2302

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2302MUTAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UQFN-10

1

260

REEL

3000

No

2

1.6

2.8

2

0.017

45

-

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.