Comparator, Dual, Low Voltage

Overview

The LMV331 is a single channel, general purpose, low voltage comparator. The LMV393 and LMV339 are dual and quad channel versions, respectively. The LMV331/393/339 are specified for 2.7V to 5.0 volt performance, have excellent input common-mode range, low quiescent current, and are available in several space saving packages.
The LMV331 is available in a 5-pin SC70 and a TSOP-5 package, the LMV393 is available in an 8-pin Micro8 and a SOIC-8 package, and the LMV339 is available in a 14-pin SOIC14 and a TSSOP14 package.
The LMV331/393/339 are cost effective solutions for applications where space saving, low voltage operation, and low power are the primary specifications in circuit design for portable applications.

  • Battery Monitors
  • General Purpose Low Voltage Applications
  • Notebook and PDA applications
  • General Purpose Portable Devices
  • Guaranteed 2.7 V and 5.0 V Performance
  • Input common-mode voltage range extends to ground
  • Open drain output for Wired-OR applications
  • Low Quiescent Current: 60 A/channel TYP @ 5.0 V
  • Low Saturation Voltage 200 mV TYP @ 5.0 V
  • Propagation Delay 200 ns TYP @ 5.0 V

Tools and Resources

Product services, tools and other useful resources related to LMV393

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LMV393DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Yes

2

2.7

5.5

84

0.1

800

9

-40

85

$0.1387

More Details

LMV393DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

2

2.7

5.5

84

0.1

800

9

-40

85

$0.1764

More Details

LMV393MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Yes

2

2.7

5.5

84

0.1

800

9

-40

85

$0.1583

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.