Comparator, Dual, Low Offset Voltage

Overview

The LM393 series are dual independent precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range-to-ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer automotive and industrial electronics.

  • Wide Single-Supply Range: 2.0 Vdc to 36 Vdc
  • Split-Supply Range: +/-1.0 Vdc to +/-18 Vdc
  • Very Low Current Drain Independent of Supply Voltage: 0.4 mA
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: 5.0 nA
  • Low Input Offset Voltage: 2.0 mV (max) LM393A 5.0 mV (max) LM293/393
  • Input Common Mode Range to Ground Level
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Output Voltage Compatible with DTL, ECL, TTL, MOS, and CMOS Logic Levels
  • ESD Clamps on the Inputs Increase the Ruggedness of the Device without Affecting Performance

Tools and Resources

Product services, tools and other useful resources related to LM2903V

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

LM2903VDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

2

2

36

16

0.7

1500

7

-40

125

Price N/A

More Details

LM2903VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

2

2

36

16

0.7

1500

7

-40

125

$0.0961

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.