Low Voltage Compandor

Active

Overview

The SA575 Compandor is a precision dual gain control circuit designed for low voltage applications. The SA575's channel 1 is an expandor, while channel 2 can be configured either for expandor, compressor, or automatic level controller (ALC) application.

  • Portable Broadcast Mixers
  • Modems
  • Satellite Radios
  • Audio Amplifiers
  • Electric Organs
  • Hearing Aids
  • Wireless Microphones
  • Operating Voltage Range from 3.0 V to 7.0 V
  • Reference Voltage of 100 mVRMS = 0 dB
  • One Dedicated Summing Op Amp Per Channel and Two Extra Uncommitted Op Amps
  • 600 Ω Drive Capability
  • Single or Split Supply Operation
  • Wide Input/Output Swing Capability
  • 3000 V ESD Protection

Tools and Resources

Product services, tools and other useful resources related to SA575

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

SA575DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

-

-

7

Dual

-

0.12

-

-

Price N/A

More Details

SA575DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

-

-

7

Dual

-

0.12

-

-

Price N/A

More Details

SA575DTBG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

No

-

-

7

Dual

-

0.12

-

-

$0.765

More Details

SA575DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

No

-

-

7

Dual

-

0.12

-

-

$0.765

More Details

SA575NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-20

NA

0

TUBE

18

No

-

-

7

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.