NOCAP™, Pop-Free, 3 Vrms Audio Line Driver with Adjustable Gain

Active

Overview

The NCS2632 is a pop-free stereo line driver. It uses onsemi's patented NOCAP technology which allows the elimination of the external DC-blocking capacitors by providing ground-referenced outputs through the generation of an internal negative supply rail. The device can drive 3 VRMS into a 600 Ω load at 5 V power supply. By eliminating the two external heavy coupling capacitors, the NOCAP approach offers significant space and cost savings compared to similar audio solutions. The NCS2632 has differential inputs and is available with an external adjustable gain ranging from ±1 V/V to ±10 V/V. The gain is adjusted with external resistors. The device can also be configured as a 2nd order low pass filter to complement DACs and SOC converters. In addition to the NOCAP architecture, it contains specific circuitry to prevent Pop and Click noise from occurring during Enable / Shutdown transitions. The Signal-to-Noise Ratio reaches 105 dB, offering high fidelity audio sound. The NCS2632 exhibits a high power supply rejection with a typical value of 90 dB. This device also features an Under-Voltage Protection (UVP) function which can be adjusted using an external resistor bridge. The device is available in a TSSOP-14 package.

  • Audio line driver
  • Set-Top Boxes
  • PDP / LCD TV
  • Bluray Players, DVD Players
  • Home Theater in a Box
  • Laptops, Notebook PCs
  • NOCAPTM
  • Supply voltage from 2.2V to 5.5V
  • SNR = 105dB
    Typical Vn of 8 µVrms, A-Weighted
    THD+N < 0.001% at 1 kHz
  • Output Voltage into 600 Ω Load:
    2 VRMS with 3.3V Supply Voltage
    3 VRMS with 5V Supply Voltage
  • Adjustable gain from ±1V/V to ±10V/V
  • Differential Input
  • High PSRR: 90 dB
  • External Under-Voltage Detection function (UVP)
  • Enhanced Pop and Click Suppression Function
  • Offset Voltage: 400 µV
  • Outputs pass 8 kV contact discharge according to IEC61000-4-2 under application conditions
  • Available in a TSSOP-14 package

Tools and Resources

Product services, tools and other useful resources related to NCS2632

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCS2632DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 5.00x4.40x0.95, 0.65P

1

260

REEL

2500

Yes

AB

-

5.5

Differential

0.55

0.001

7

-

$0.4011

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.