Audio Amplifier, NOCAP, LongPlay, Headphone

Last Shipments

Overview

NCP2817 is a dual LongPlay true ground headphone amplifier designed for portable communication device applications such as mobile phones. This part is capable of delivering typical 27 mW of continuous average power into a 32 Ohm load from a 1.8 V power supply with a THD+N of 1%.

  • Cellular Phones
    MP3 Players
    Personnal Digital Assistant
    Portable Media Player
  • NoCap Output
    Long Play architecture
    High PSRR (-100 dB)
    Pop&Click noise suppression
    Very low distortion (0.02 %)
    High SNR Performance
    Internal Gain (1.5V/V)
    Ultra Low Current Shutdown Mode
    High impedance mode
    Tiny CSP 1.62 x 1.22 mm 0.4 mm pitch

Tools and Resources

Product services, tools and other useful resources related to NCP2817

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

NCP2817BFCCT2G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Flip-Chip-12

1

260

DSFTP

3000

No

AB

0.042

5.5

BTL

1

0.02

2.3

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.