1.8V USB Type-C™ DisplayPort™ ALT Mode 10Gbps Linear Redriver

Active

Overview

The NB7VPQ904M is a 1.8 V USB Type−C™ DisplayPort™ Alternate Mode Linear redriver fully supporting DisplayPort 1.4 (8.1 Gbps) and USB 3.1 Gen 1/Gen 2 (5/10 Gbps) protocols. Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7VPQ904M compensates for these losses by engaging varying levels of user selectable flat gain & equalization to create the best eye opening for the outgoing data signals.

  • Mobile Phones
  • Computing: Desktop, Notebook & Tablet's
  • Docking Stations with USB-C, USB or DP Connectors
  • Gaming Console & Smart TV's
  • USB Type-C Active Cables
  • Mobile Phones
  • Computing: Desktop, Notebook & Tablet's
  • Docking Stations with USB-C, USB or DP Connectors
  • Gaming Console, Smart TV's
  • USB Type-C Active Cables
  • 1.8 V +/- 5% Power Supply
  • 4 channel linear redriver supporting data rates up to 10Gbps
  • Supports USB Type-C USB3.1 Gen 1/ Gen 2 and DP1.4 as an Alternate Mode with device operation modes
  • Supports SOC's that have integrated USB3.1 & DP1.4 MUX over USB Type-C
  • Can be utilized in USB Type-C cables to reduce cable losses
  • Integrated switch for USB Type-C SBU Signals used for DP AUX Channel
  • Chip Enable Pin for Deep Power-Saving Mode
  • Hot-Plug Capable
  • ESD Protection ± 4kV HBM

Tools and Resources

Product services, tools and other useful resources related to NB7VPQ904M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Supply Voltage (V)

Protocol

Channel Count

Data Rate (Gbps)

Lane/Ports

Programming Interfaces

Reference Price

NB7VPQ904MMUTWG

Loading...

Active

View__CAD

Pb

A

H

P

X2QFN-32

1

260

REEL

3000

Yes

1.8

USB, DisplayPort Alt Mode

4

10

1

I2C

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.