3.3 V USB 3.1 Gen-2 10Gbps Dual Channel / Single Port Linear Redriver

Active, Not Rec

Overview

The NB7NPQ1102M is a high performance single−Port linear redriver designed for USB 3.1 Gen 1 and USB 3.1 Gen 2 applications that supports both 5 Gbps and 10 Gbps data rates. Signal integrity degrades from PCB traces, transmission cables, and inter−symbol interference (ISI). The NB7NPQ1102M compensates for these losses by engaging varying levels of equalization at the input receiver, andflat gain amplification on the output transmitter. The NB7NPQ1102M offers programmable equalization and flat gain to optimize performance over various physical mediums. The NB7NPQ1102M contains an automatic receiver detect function which will determine whether the output is active. The receiver detection loop will be active if the corresponding channel’s signal detector is idle for a period of time. The channel will then move to Unplug Mode if a load is not detected, or it will return to Low Power Mode (Slumber mode) due to inactivity. Both the channels areindependent with individual controls. The NB7NPQ1102M comes in a 2.5 x 4.5 mm WQFN30 package and is specified to operate across the entire industrial temperature range, –40°C to 85°C.

  • USB3.1 Type−A and Type−C Signal Routing
  • Mobile Phone and Tablet
  • Computer, Laptop and Notebook
  • External Storage Device
  • Docking Station and Dongle
  • Active Cable, Back Planes
  • Gaming Console, Smart T.V
  • 3.3 V ± 0.3 V Power Supply
  • 5 Gbps & 10 Gbps Serial Link with Linear Amplifier
  • Device Supports USB 3.1 Gen 1 and USB 3.1 Gen 2 Data Rates
  • USB 3.1 Super Speed Gen1 & Gen2 Standard Compliant
  • Automatic Receiver Detection
  • Integrated Input and Output Termination
  • Pin Adjustable Receiver Equalization and Flat Gain
  • Pin Adjustable Output Linear Swing
  • 100  Differential CML I/O’s
  • Auto Slumber Mode for Adaptive Power Management
  • Hot−Plug Capable
  • ESD Protection ±4 kV HBM
  • Operating Temperature Range Industrial: −40°C to +85°C
  • Package: WQFN30, 2.5 x 4.5 mm
  • Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NB7NPQ1102M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Supply Voltage (V)

Protocol

Channel Count

Data Rate (Gbps)

Lane/Ports

Programming Interfaces

Reference Price

NB7NPQ1102MMTTWG

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

WQFN-30

1

260

REEL

3000

Yes

3.3

USB

2

10

1

Pinstrap

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.