Digital Potentiometer (POT), 128-Tap, with I2C Interface

Overview

CAT5136, CAT5137, and CAT5138 are a family of digital POTs operating like mechanical potentiometers in various configurations. The tap points between the 127 equal resistive elements are connected to the wiper output via CMOS switches. The switches are controlled by a 7-bit Wiper Control Register (WCR) via the I2C serial bus. CAT5136 is configured as a variable resistor. CAT5137 and CAT5138 are resistive voltage dividers, with one terminal of the potentiometer connected to GND. CAT5137 and CAT5138 have different device IDs, which makes it possible to use both on the same I2C bus. Upon power-up, the WCR is set to mid-scale (1000000).

  • LCD Screen Adjustment
  • Volume Control
  • Mechanical Potentiometer Replacement
  • Gain Adjustment
  • Line Impedance Matching
  • VCOM Setting Adjustments
  • Industrial Equipment
  • Single Linear digital POT with 128 Taps
  • End-to-End Resistance of 10 kΩ, 50 kΩ and 100 kΩ
  • I2C Interface
  • Wiper goes to Midscale at Power-up
  • Digital Supply Range (VDD): 2.7 V to 5.5 V
  • Low Standby Current
  • Industrial Temperature Range: -40°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to CAT5137

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5137SDI-00GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

1

128

Potentiometer

I2C

50

VCC

No

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.