Digital Potentiometer (POT), 16-Tap, with 2-Wire Interface

Overview

CAT5122 linear-taper digital POT performs the same function as a mechanical potentiometer or a variable resistor. This device consists of a fixed resistor and a wiper contact with 32-tap points that are digitally controlled through a 2-wire up/down serial interface.

The CAT5122 is configured as a variable resistor. See Pin Configurations for part functionality.
Three resistance values are available: 10 kΩ , 50 kΩ and 100 kΩ.

  • LCD screen adjustment
  • Volume control
  • Mechanical potentiometer replacement
  • Gain adjustment
  • Line impedance matching
  • Industrial Equipment
  • 0.3 µA Ultra-low supply current
  • Single-supply operation: 2.7 V to 5.5 V
  • Glitchless switching between resistor taps
  • Power-on reset to midscale
  • 2-Wire up/down serial interface
  • Resistance values: 10 kΩ, 50 kΩ and 100 kΩ

Tools and Resources

Product services, tools and other useful resources related to CAT5122

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5122SDI-10GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

No

1

16

Rheostat

Up/Down

10

VCC

No

5.5

Price N/A

More Details

CAT5122SDI-50GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

No

1

16

Rheostat

Up/Down

50

VCC

No

5.5

Price N/A

More Details

CAT5122TBI-10GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

1

16

Rheostat

Up/Down

10

VCC

No

5.5

Price N/A

More Details

CAT5122TBI-50GT3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

1

16

Rheostat

Up/Down

50

VCC

No

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.