Digital Output Temperature Sensor

Favorite

Overview

The CAT6095 is a JEDEC JC42.4 compliant Temperature Sensor designed for general purpose temperature measurements requiring a digital output.

The CAT6095 measures temperature at least 10 times every second. Temperature readings can be retrieved by the host via the serial interface, and are compared to high, low and critical trigger limits stored into internal registers. Over or under limit conditions can be signaled on the open-drain EVENT pin.

The CAT6095 is packaged in space saving TDFN package with exposed backside die attach pads (DAP). The exposed DAP reduces overall thermal resistance, thus providing faster response to thermal changes when compared to SOIC, TSSOP or SOT packages.

  • Thermal Management
  • Occupancy Sensors
  • JEDEC JC42.4 Compliant Temperature Sensor
  • Temperature Range: -40°C to +125°C
  • Supply Range: 3.3 V ± 10%
  • I2C / SMBus Interface
  • Schmitt Triggers and Noise Suppression Filters on SCL and SDA Inputs
  • Low Power CMOS Technology

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

CAT6095VP2-GT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

4000

N

Serial

SMBus

0.2

3

3.6

-40

125

±3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :