Digital Temperature Sensor with 2-Wire Interface

Active

Overview

NCT75 is a two-wire serially programmable temperature sensor with an overtemperature/interrupt output pin to signal out of limit conditions. This is an open drain pin and can operate in either comparator or interrupt mode. Temperature measurements are converted into digital form using a high resolution (12 bit), sigma-delta, analog-to-digital converter (ADC). The device operates over the -55°C to +125°C temperature range.
Communication with the NCT75 is accomplished via the SMBus/I2C interface which is compatible with industry standard protocols. Three address selection pins, A2, A1 and A0, can be used to connect up to 8 NCT75s to a single bus. Through this interface the NCT75s internal registers may be accessed. These registers allow the user to read the current temperature, change the configuration settings and adjust the temperature limits.
The NCT75 has a wide supply voltage range of 3.0 V to 5.5 V. The average supply current is 575 µA at 3.3 V. It also offers a shutdown mode to conserve power. The typical shutdown current is 3 µA.
The NCT75 is available in three, space saving packages - DFN-8, MSOP-8 and SOIC-8 and is also fully pin and register compatible with the LM75 and the TCN75.

  • Thermal Management
  • Notebook and Desktop Computers
  • Game Consoles
  • Servers
  • LCD TVs
  • Refrigerators
  • Dishwashers
  • Induction Cookers
  • DSL Line Cards
  • Graphics Cards
  • Occupancy Sensors
  • RFID Readers
  • Vacuum Cleaners
  • 12-bit temperature-to-digital converter
  • Input voltage range from 3.0 V to 5.5 V
  • Temperature range from -55°C to +125°C
  • SMBus/I2C Interface
  • Overtemperature Indicator
  • Support for SMBus /ALERT
  • Shutdown mode for low power consumption
  • One-Shot Mode

Tools and Resources

Product services, tools and other useful resources related to NCT75

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NCT75DMR2G

Loading...

Active

View__CAD

Pb

A

H

P

Micro8

1

260

REEL

3000

No

Local

SMBus

0.575

3

5.5

-55

125

±1

$0.2633

More Details

NCT75DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Local

SMBus

0.575

3

5.5

-55

125

±1

$0.2888

More Details

NCT75MNR2G

Loading...

Active

View__CAD

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

Local

SMBus

0.575

3

5.5

-55

125

±1

$0.3168

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.