Digital Temperature Sensor with 2‐wire Interface and SMBus Time-Out

Active

Overview

The NCT375 is a two-wire serially programmable temperature sensor with an over-temperature/interrupt output pin to signal out of limit conditions. This is an open-drain pin and can operate in either comparator or interrupt mode. Temperature measurements are converted into digital form using a high resolution (12 bit), sigma-delta, analog-to-digital converter (ADC). The device operates over the –55°C to +125°C temperature range.

  • Computer Thermal Monitoring
  • Thermal Protection
  • Isolated Sensors
  • Battery Management
  • Office Electronics
  • Electronic Test Equipment
  • Thermostat Controls
  • System Thermal Management
  • 12-bit Temperature-to-Digital Converter
  • Input Voltage Range from 3.0 V to 5.5 V
  • Temperature Range from −55°C to +125°C
  • SMBus/I2C Interface
  • SMBUS time-out of 75ms to 325ms
  • Overtemperature Indicator
  • Support for SMBus/ALERT
  • Shutdown Mode for Low Power Consumption
  • One-shot Mode
  • Available in 8−pin Micro8, SOIC8 and DFN8 Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCT375

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NCT375MNR2G

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

DFN-8

1

260

REEL

3000

Yes

Local

SMBus

0.575

3

5.5

-55

125

±1

$0.385

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.