±1°C Temperature Monitor with Series Resistance Cancellation and Addressability

Active

Overview

The NCT214 is a dual-channel digital thermometer and undertemperature/overtemperature alarm, intended for use in PCs and thermal management systems. It is register-compativle with the ADM1032 and ADT7461. A feature of the NCT214 is series resistance cancellation, where up to 1.5kΩ (typical) of resistance in series with the temperature monitoring diode can be automatically cancelled from the temperature result, allowing noise filtering. The NCT214 has a configurable /ALERT output and an extended, switchable temperature measurement range. The NCT214 can measure the temperature of a remote thermal diode accurate to ±1°C and the ambient temperature accurate to ±3°C. The temperature measurement range defaults to 0°C to +127°C, compatible with the ADM1032, but it can be switched to a wider measurement range of -64°C to +191°C. The NCT214 communicates over a 2-wire serial interface, compatible with system management bus (SMBus/I2C) standards. The NCT214 has two address pins which allow up to 9 NCT214s to be used on the same bus. An /ALERT output signals when the on-chip or remote temperature is out of range. The /THERM output is a comparator output that allows on/off control of a cooling fan. The /ALERT output can be reconfigured as a second /THERM output, if required.

  • Thermal Management
  • Desktop Computers
  • Servers
  • On-Chip and Remote Temperature Sensor
  • ±.25°C Resolution/1°C Accuracy on Remote Channel
  • 1°C Resolution/1°C Accuracy on Local Channel
  • Series Resistance Cancellation Up to 1.5kΩ
  • Extended, Switchable Temperature Measurement Range 0°C to +127°C (Default) or -64°C to +191°C
  • Register-Compatible with ADM1032 and ADT7461
  • 2-Wire SMBus/I2C Serial Interface with SMBus Alert Support
  • Programmable Over/Undertemperature Limits
  • Offset Registers for System Calibration
  • Up to Two Overtemperature Fail-Safe /THERM Outputs
  • 240 µA Operating Current, 5 µA Standby Current

Tools and Resources

Product services, tools and other useful resources related to NCT214

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Temperature Error (°C)

Reference Price

NCT214MT3R2G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

3

260

REEL

3000

No

Local & Remote

SMBus

0.35

3

3.6

-40

125

±1

$1.0533

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.