Remote Thermal Controller and Voltage Monitor

Obsolete

Overview

The ADT7468 controller is a thermal monitor and multiple PWM fan controller for noise sensitive or power sensitive applications requiring active system cooling. The ADT7468 can drive a fan using either a low or high frequency drive signal, monitor the temperature of up to two remote sensor diodes plus its own internal temperature, and measure and control the speed of up to four fans, so that they operate at the lowest possible speed for minimum acoustic noise.

  • Monitors up to 5 supply voltages
  • Controls and monitors up to 4 fans
  • High and low frequency fan drive signal
  • 1 on-chip and 2 remote temperature sensors
  • Series resistance cancellation on remote channel
  • Extended temp measurement range, up to 191°C
  • Monitors up to 6 processor VID bits
  • Dynamic TMIN control mode optimizes system acoustics intelligently
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal protection feature via THERM output

Tools and Resources

Product services, tools and other useful resources related to ADT7468

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7468ARQZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-24

1

260

TUBE

56

No

SMBus

3

3

5.5

-40

120

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.