Remote Thermal Controller and Voltage Monitor

Obsolete

Overview

The ADT7466 controller is a complete thermal monitor and dual fan controller for noise-sensitive applications requiring active system cooling. It can monitor two analog voltages or the temperature of two thermistors, plus its own supply voltage. It can monitor the temperature of up to two remote sensor diodes, plus its own internal temperature. It can measure and control the speed of up to two fans so that they operate at the lowest possible speed for minimum acoustic noise. The automatic fan speed control loop optimizes fan speed for a given temperature.

  • Low acoustic noise applications
  • Notebook Computers
  • Monitors 2 Analog Voltages or Thermistor Temperature Inputs
  • 1 On-Chip and 1 Remote Temperature Sensor with Series
  • Resistance Cancellation
  • Controls and Monitors Up To 2 Fan Speeds
  • Automatic Fan Speed Control Mode Controls System
  • Cooling Based On Measured Temperature
  • Enhanced Acoustic Mode Dramatically Reduces User Perception of Changing Fan Speeds
  • Thermal Protection feature via THERM output
  • Thermal Control Circuit via PROCHOT input
  • 3-wire Fan Speed Measurement
  • Limit Comparison of all Monitored Values

Tools and Resources

Product services, tools and other useful resources related to ADT7466

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7466ARQZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-16

1

260

TUBE

98

No

SMBus

3

3

5.5

-40

125

Price N/A

More Details

ADT7466ARQZ-REEL

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-16

1

260

REEL

2500

No

SMBus

3

3

5.5

-40

125

Price N/A

More Details

ADT7466ARQZ-RL7

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-16

1

260

REEL

1000

No

SMBus

3

3

5.5

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.