Thermal Monitor and Fan Speed Controller

Obsolete

Overview

The ADM1034 is a dual-channel remote- and local-temperature sensor and fan controller. The remote channels monitor the temperature of two remote thermal diodes, which may be discrete 2N3904/6s or may be located on a microprocessor die. The device also monitors its own ambient temperature.

  • Thermal Management
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • 1 Local and 2 Remote Temperature Channels
  • ±1.5°C Accuracy on Local and Remote Channels
  • Automatic Series Resistance Cancellation on Remote Temperature Channels, up to 1 kΩ
  • Fast (up to 64 measurements a second)
  • SMBus 2.0, 1.1 and 1.0 Compliant
  • SMBus Address Input / Location Input to UDID
  • Programmable Over / Under Temperature Limits
  • Programmable Fault Queue
  • SMBus / ALERT Output
  • Failsafe Over-temperature Comparator Output
  • Fan Speed Controller
  • Lookup Table for Temperature to Fan Speed Control

Tools and Resources

Product services, tools and other useful resources related to ADM1034

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADM1034ARQZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-16

1

260

TUBE

98

No

SMBus

3

3

3.6

-40

125

Price N/A

More Details

ADM1034ARQZ-REEL

Loading...

Obsolete

View__CAD

Pb

A

H

P

QSOP-16

1

260

REEL

2500

No

SMBus

3

3

3.6

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.