Inductive Position Sensor interface; analog, SPI and SENT output; ISO26262 ASIL B (D); Automotive

Active

Overview

The NCV77320 is an inductive position sensor interface that, in combination with a PCB, forms a system to measure angular or linear positions accurately. The operating principle of the inductive sensor is based on mutual inductance. The chip contains an excitation source, which generates an AC magnetic field through a primary coil on the PCB. The field mutually couples to the rotor. The rotor on its turn induces voltages in secondary coils. These voltages, measured by the chip, depend on the rotor position and give a measure for the position. The NCV77320 contains 3 interfaces: A single ended analog output, a SENT interface with fast and slow channel and a SPI channel for direct interconnection to a micro controller. The analog output is proportionally ratio metric with the supply voltage. The NCV77320 has several fault detection circuitries. When a fault is detected, fault flags are set and available for readout.

  • Angular Position Sensors Up to 360°
  • Linear Position Sensors
  • X-by-Wire
  • Pedal Position, Throttle Position, Chassis Height, Actuators Position Feedback etc.
  • Lever Position, Linear Actuator, Level Sensors etc.
  • Integrated DSP Position Calculation with Flexible 15 PointLinearization
  • Diagnostics, Including for Missing Wire / Wire MisconnectionTolerant
  • Analog Output or SENT Output Configurable
  • Temperature Sensor Embedded
  • SPI Watchdog Feature
  • Supply Voltage 5 V; −15 V to 30 V Tolerant Robustness
  • Flexible SPI Operation with 3.3 V or 5 V Micro Controllers
  • Maximum Rotational Speed of 10800 rpm
  • Operating Ambient Temperature −40 to 150°
  • Developed According to the Automotive Safety Standard ISO26262
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NCV77320

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC(max) (V)

VCC(min) (V)

TA(min)(°C)

TA(max)(°C)

IBAT(min)(μA)

IBAT(max)(mA)

ICC(min) (mA)

ICC(max) (mA)

Resolution (bits)

Reference Price

NCV77320DB0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 WB

2

260

REEL

4000

Yes

5.5

4.5

-40

160

-

-

0

11

12

$1.0666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.