Full Frame CCD Image Sensor, 50.1 MP

Favorite

Overview

EOL has been announced for this device

The KAF-50100 Image Sensor is a high performance, 50-megapixel CCD. Based on an advanced 6.0 micron Full Frame CCD Platform, the sensor features ultra-high resolution, broad dynamic range, and a four-output architecture. A lateral overflow drain suppresses image blooming, while an integrated Pulse Flush Gate clears residual charge on the sensor with a single electrical pulse. A Fast Dump Gate can be used to selectively remove a line of charge to facilitate partial image readout. The sensor also utilizes a Transparent Gate Electrode to improve sensitivity compared to the use of a standard front side illuminated polysilicon electrode.

The sensor shares a common pin-out and electrical configuration with the KAF-40000 Image Sensor, allowing a single camera design to support both members of this sensor family.

  • Digitization
  • Mapping / Aerial
  • Photography
  • Scientific
  • Surveillance
  • Transparent Gate Electrode for high sensitivity
  • Ultra-high resolution
  • Broad dynamic range
  • Low noise architecture
  • Large active imaging area

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

KAF-50100-AAA-JD-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-52

NA

0

JWLCS

1

N

Full Frame CCD

50.1

1

645 1.1x

-

6.0 x 6.0

Analog

Mono

Price N/A

More Details

KAF-50100-ABA-JP-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-52

NA

0

JWLCS

1

N

Full Frame CCD

50.1

1

645 1.1x

-

6.0 x 6.0

Analog

Mono

Price N/A

More Details

KAF-50100-ABA-JR-BA

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPGA-52

NA

0

JWLCS

1

N

Full Frame CCD

50.1

1

645 1.1x

-

6.0 x 6.0

Analog

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :