CMOS Image Sensor, 16 MP, Global Shutter

Active

Public Datasheet

Overview

Product Information

The XGS 16000 is a 16.0 Mp (4000 x 4000) CMOS image sensor in 1.1 inch optical format, supporting up to 65 frame per second readout at full resolution.

The device provides cost effective high resolution, global shutter imaging with high readout speed for industrial imaging customers while using the maximum pixel size available within the available field of View (FOV) of a 1.1" optical format. A compact package design and low power footprint make the device compatible with a 29 x 29 mm2 camera footprint. Three speed grades are available to match device output to key computer interfaces and application requirements.

The XGS 16000 shares a common design architecture and footprint with other members of the XGS family ranging from 2Mp up to 16Mp, allowing one camera design to support multiple resolutions to simplify and speed time to market for new camera designs.

The XGS 16000 is available in a 163-pin iLGA package in both monochrome and Bayer color configurations.

  • Image capture
  • Industrial cameras and systems
  • Inspection system (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • Advanced 3.2 µm global shutter pixel
  • Energy efficient design
  • Available speed grades
  • Compact package
  • 1:1 (square) aspect ratio

Tools and Resources

Product services, tools and other useful resources related to XGS16000

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIX1SE016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

No

CMOS

16

65

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX1SN016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

No

CMOS

16

65

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX2SE016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

Yes

CMOS

16

42

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX2SN016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

Yes

CMOS

16

42

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

NOIX3SE016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

Yes

CMOS

16

21

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Bayer Color

-

Price N/A

More Details

NOIX3SN016KB-LTI

Loading...

Active

View__CAD

Pb

A

H

P

ILGA163 21.5x19.5, 1P

4

245

JTRAY

30

No

CMOS

16

21

1.1 inch

Global Shutter

3.2 x 3.2

HiSPi™

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.