CMOS Image Sensor, Global Shutter, 11.1 MP

Obsolete

Overview

The PYTHON 10K is a 11.1 MP (3840 x 2896 pixel) 10-bit CMOS image sensor in 4/3 optical format, supporting up to 175 frame per second readout at full resolution.

High sensitivity 4.5 µm pixels support both pipelined and triggered global shutter readout modes. The sensor also supports correlated double sampling (CDS) readout in global shutter mode, reducing noise and increasing dynamic range.

The sensor is programmed using a four-wire serial peripheral interface. Black level can be calibrated automatically, or adjusted using a user programmable offset. The sensor also supports readout of up to 32 separate regions of interest (ROI) to increase frame rate. Image data is accessed through 32, 16, 8, or 4 LVDS channels, each running at 720 Mbps, and a separate synchronization channel is provided to facilitate image reconstruction.

The PYTHON 10K is packaged in a 355−pin µPGA package and is available in a monochrome, Bayer color, and extended near-infrared (NIR) configurations.

  • Image Capture
  • Industrial cameras and systems
  • Intelligent Transportation Systems (ITS)
  • Medical Imaging Systems
  • Inspection systems (food, bottles, recycling labels, etc.)
  • Security cameras and systems
  • Machine Vision camera
  • IP-CDS global shutter technology
  • HW scalable family
  • High configurability
  • Fast adaptability
  • Multiple windowing
  • High frame rate

Tools and Resources

Product services, tools and other useful resources related to PYTHON10K

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIP1FN010KA-GDI

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

No

CMOS

11.1

175

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

NIR

-

Price N/A

More Details

NOIP1SE010KA-GDI

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

No

CMOS

11.1

175

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

Bayer Color

-

Price N/A

More Details

NOIP1SN010KA-GDI

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPGA-355

NA

0

JTRAY

12

No

CMOS

11.1

175

4/3 inch

Pipelined and Triggered Global

4.5 x 4.5

LVDS

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.