High Accuracy Star Tracker CMOS Active Pixel Image Sensor

Last Shipments

Overview

HAS2 is a member in the STAR family of radiation-tolerant CMOS image sensors. The device has an array of 1024 x 1024 active pixels (18 µm pixel pitch) and supports on-chip Non-Destructive Readout and multiple windowing.

The STAR family is a result of extensive research and irradiation experiments in developing radiation-hardened CMOS pixels and readout electronics. These structures are qualified up to a total dose irradiation of 300 krad.

Radiation hardened CMOS images play an important role in radiation environments where normal CMOS or CCD image sensors cannot survive, and where CRT image tubes are too expensive, too heavy or too large.

Export restrictions from the European Union require technical information concerning this device to be controlled for customers outside of the EU. The datasheet as well as any appropriate technical documents for this device are available in the Image Sensor Portal, available to customers with an NDA (and, as appropriate, an export license) in place with onsemi.

  • Space science
  • Star tracker
  • Nuclear inspection
  • Satellites
  • Nuclear monitoring systems
  • Radiation hard
  • Supports on-chip Non-Destructive Readout and multiple windowing

Tools and Resources

Product services, tools and other useful resources related to HAS2

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIH2SM1000A-HHC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

JLDCC-84

NA

0

JTRAY

1

No

CMOS

1

4

35 mm

Rolling

18 x 18

-

Mono

-

Price N/A

More Details

NOIH2SM1000S-HHC

Loading...

Lifetime

CAD Model

Pb

A

H

P

JLDCC-84

NA

0

JTRAY

1

No

CMOS

1

4

35 mm

Rolling

18 x 18

-

Mono

-

Price N/A

More Details

NOIH2SM1000T-HHC

Loading...

Lifetime

CAD Model

Pb

A

H

P

JLDCC-84

NA

0

JTRAY

1

No

CMOS

1

4

35 mm

Rolling

18 x 18

-

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.